Caterpillar 416FST

Caterpillar 416FST

Price
58,000 USD
Year
2013
Working hours
1922 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416FST
Categorybackhoe loader
Serial NumberKSF00797
Unit Number1047135
Catalog NumberCU2499990
Manufacturing Year2013
Hours1922 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$58,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, STANDARDSTICK, STANDARD
CONTROLS, LEVERCONTROLS, LEVER
ENGINE ENCLOSURESENGINE ENCLOSURES
2 WHEEL DRIVE2 WHEEL DRIVE
Additional InformationULTRA LOW SULFUR DIESEL FUEL
LIGHTING
STICK, STANDARD
BUCKET, GP
BUCKET, REAR
2 WHEEL DRIVE
OROPS
ENGINE ENCLOSURES
CONTROLS, LEVER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • emissions
  • front bucket
  • rear bucket
  • tires
general appearance
  • GoodOpen cab
  • GoodFront bottom mount
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • No
  • YesTaken 5-1-2017 @ 1921 hrs
safety items
  • Good
  • Yes
  • YesISO 3471-2008
gauges, operator station, console
  • GoodFront storage latch inop
  • Good
  • Good
  • Good
  • FairCracked
  • Good
  • Yes
  • No
  • Yes
engine
  • GoodServiced 5-1-2017 @ 1921 hrs
  • Good
  • Good
  • Good
  • GoodTurbo
  • No
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAll
  • GoodAll
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • 3rd forward to high idle
hydraulics
  • Good
  • GoodFloat and return to dig
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
comments, misc. repairs, general remarks
  • Retail Good
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • N/A
front bucket
  • Good
  • Good
  • Good
  • 87"
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • 24"
tires
  • No
  • 43
  • 12-16.5
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone1243NoYesNo
Left RearFirestone1544NoYesNo
Right FrontFirestone1140NoYesNo
Right RearFirestone1647NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone