Caterpillar 416FST

Caterpillar 416FST

Price
56,000 USD
Year
2013
Working hours
1489 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416FST
Categorybackhoe loader
Serial NumberKSF01003
Unit Number1047124
Catalog NumberCU2484631
Manufacturing Year2013
Hours1489 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$56,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, STANDARDSTICK, STANDARD
CONTROLS, LEVERCONTROLS, LEVER
ENGINE ENCLOSURESENGINE ENCLOSURES
2 WHEEL DRIVE2 WHEEL DRIVE
Additional InformationULTRA LOW SULFUR DIESEL FUEL
LIGHTING
STICK, STANDARD
BUCKET, GP
BUCKET, REAR
PRODUCT LINK
2 WHEEL DRIVE
OROPS
ENGINE ENCLOSURES
CONTROLS, LEVER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • emissions
  • front bucket
  • rear bucket
  • tires
general appearance
  • GoodOpen cab
  • GoodFront bottom mount
  • FairHole in left rear fender
  • Good
  • Good
  • Good
  • Good
  • FairFaded and scratched
  • Good
  • Good
  • No
  • YesTaken @ 1489 hrs 3-8-17
safety items
  • Good
  • YesROPS ISO 2008, FOPS ISO 2005
  • YesROPS ISO 2008, FOPS ISO 2005
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • YesCD
  • Yes
engine
  • GoodServiced @ 1489 hrs 3-8-17
  • Good
  • Good
  • Good
  • GoodTurbo
  • No
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • 3rd forward to high idle
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
comments, misc. repairs, general remarks
  • Retail Good
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • N/A
front bucket
  • Good
  • Good
  • 1.25 yd3, 89 inch
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • 17.25 inch
tires
  • No
  • 75
  • 12-16.5 NHS, 28/32 OTD
  • Rear tires are not the same dimensions even though the same sizes causing machine to lean, this is due to being different brands
  • 19.5L-24, 34/32 OTD
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone Duraforce DT1869NoYesYes
Left RearFirestone All traction Utility2574NoYesYes
Right FrontFirestone Duraforce DT1869NoYesYes
Right RearGood Year IT5253088NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Netherlands
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone