Caterpillar 416FST

Caterpillar 416FST

Price
63,500 USD
Year
2013
Working hours
1399 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416FST
Categorybackhoe loader
Serial NumberKSF00801
Unit Number443622
Catalog NumberCU2293903
Manufacturing Year2013
Hours1399 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$63,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC4.4 ENGINE
STICK, STANDARD, 14FT
LINES, COMBINED AUX, STD STICK
CONTROLS, BACKHOE (ISO)
PT, 4WD, STD SHIFT
ENGINE, 70KW, C4.4 DITA, T4I
HYDRAULICS, GP, 5FCN/7BNK
CAB, STANDARD, AC
BELT, SEAT, 2" SUSPENSION
TIRES, 12.5 80/19.5L-24, FS
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
COLD WEATHER PACKAGE, 120V HRC
GUARD, STABILIZER
COUPLER, PG, MANUAL, DUAL LOCK
CUTTING EDGE, TWO PIECE
BUCKET-GP, 89" 1.30YD3
24" BUCKET
AM/FM RADIO / CD PLAYER
HOT LIST PRICING
0P0800/1245 GD 10/29/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone