Caterpillar 416FST

Caterpillar 416FST

Price
49,500 USD
Year
2013
Working hours
3930 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416FST
Categorybackhoe loader
Serial NumberKSF01069
Unit Number1047103
Catalog NumberCU2510096
Manufacturing Year2013
Hours3930 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$49,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
COUPLERCOUPLER
STICK, STANDARDSTICK, STANDARD
CONTROLS, LEVERCONTROLS, LEVER
ENGINE ENCLOSURESENGINE ENCLOSURES
2 WHEEL DRIVE2 WHEEL DRIVE
Additional InformationULTRA LOW SULFUR DIESEL FUEL
LIGHTING
STICK, STANDARD
BUCKET, GP
BUCKET, REAR
2 WHEEL DRIVE
ENGINE ENCLOSURES
COUPLER
CONTROLS, LEVER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • emissions
  • front bucket
  • rear bucket
  • tires
general appearance
  • YesTaken 5-15-2017 @ 3929 hrs
  • Yes
  • Good
  • FairRight lower tool box bent
  • FairWorn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodOpen cab
safety items
  • Yes
  • Yesiso 3471 2008
  • Good
gauges, operator station, console
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • GoodServiced 5-15-2017 @ 3929 hrs
  • Good
  • Good
  • Good
  • GoodTurbo
  • No
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • 3rd forward to high idle
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
  • GoodFloat and curl
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
comments, misc. repairs, general remarks
  • Retail Good
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • N/A
front bucket
  • Good
  • Good
  • Good
  • 1.25 yds
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Poor
  • 24 inch rear, 22 inch kelly rock bucket, 18 inch rock bucket
tires
  • No
  • 19
  • 12-16.5
  • 19.5L24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Frontfirestone27NoYesYes
Left Rearfirestone25NoYesYes
Right Fronttitan2454NoYesYes
Right Rearfirestone312NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone