Caterpillar 416F2STLRC

Caterpillar 416F2STLRC

Price
79,000 USD
Year
2015
Working hours
663 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416F2STLRC
Categorybackhoe loader
Serial NumberLBF01096
Unit NumberCH013275
Catalog NumberCU2489558
Manufacturing Year2015
Hours663 h
CountryChile
LocationSantiago
Pricing
Price Excluding Tax$79,000
Tax-
Price Including Tax-
Features
Additional InformationSERIALIZED TECHNICAL MEDIA KIT
LANE 2 ORDER
STICK, STANDARD, 14FT
TIRES, 12.5 80/19.5L-24, GY
ANTIFREEZE WINDSHIELD WASHER
INSTRUCTIONS, ISO
STABILIZER PADS, STREET
YEAR OF MANUFACTURE PLATE
TEETH
COUNTERWEIGHT, 255 LBS
BUCKET-GP, 1.25 CYD
HYDRAULICS, GP, 5FCN/7BNK
POWERTRAIN, 4WD, STD SHIFT
RO-RO PACKING
CONTROLS, EXCAVATOR PATTERN
LICENSE PLATE - REVERSE LIGHT
CAB STD AR-AC, T2
MIRRORS, EXTERNAL, BOTH SIDES
FENDERS FRONT 4WD
BUCKET-HD, 30", 8.2 CFT
ENGINE, 68.5KW, 3054C DIT, T2
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CHILE S.A.See InventoryWebsiteSelect contact
Conrado Baeza Gilabert
Chile
Telephone:+56 2 26797768
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone