Caterpillar 416F2STLRC

Caterpillar 416F2STLRC

Price
93,500 USD
Year
2016
Working hours
545 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416F2STLRC
Categorybackhoe loader
Serial NumberLBF02513
Unit Number10068112
Catalog NumberCU4278292
Manufacturing Year2016
Hours545 h
CountryChile
LocationCoquimbo
Pricing
Price Excluding Tax$93,500
Tax-
Price Including Tax-
Features
Additional Information*HYDRAULICS, GP, 5FCN/7BNK
*CONTROLS, BACKHOE PATTERN
BUCKET-HD, 30", 8.2 CFT
*STABILIZER PADS, STREET
*TEETH
*416F2 BACKHOE LOADER, ST
*COUNTERWEIGHT, 255 LBS
*MIRRORS, EXTERNAL, BOTH SIDES
*SECURITY SYSTEM, KEYPAD
*PLATE GROUP - BOOM WEAR
*CAB STD AR-AC, T2
SERIALIZED TECHNICAL MEDIA KIT
LANE 1 ORDER
*PRODUCT LINK, CELLULAR, PL641I
TIRES, 12.5 80/19.5L-24, GY
ANTIFREEZE WINDSHIELD WASHER
PREPARATION FOR INSPECTION
BUCKET-GP, 89" 1.30YD3
*BATTERY, HEAVY DUTY
*POWERTRAIN, 4WD, STD SHIFT
*YEAR OF MANUFACTURE PLATE
*INSTRUCTIONS, ISO
RO-RO PACKING
*STICK, STANDARD, 14FT
*FENDERS FRONT 4WD
*ENGINE, 68.5KW, 3054C DIT, T2
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CHILE S.A.See InventoryWebsiteSelect contact
Conrado Baeza Gilabert
Chile
Telephone:+56 2 26797768
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone