Caterpillar 416F2ST

Caterpillar 416F2ST

Price
72,772 USD
Year
2016
Working hours
1096 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416F2ST
Categorybackhoe loader
Serial NumberHWB00914
Unit NumberE132408
Catalog NumberCU2488715
Manufacturing Year2016
Hours1096 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$72,772
Tax-
Price Including Tax-
Features
Accessories
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationBUCKET-FRONT/SIZE AND TYPE: 1.25 CYD GP
DRIVE: 1.25 CYD GP
ENGINE TIER RATING: T4F
PRODUCT LINK: 1.25 CYD GP
ROPS: 19.5L-24
STICK:
TIRE SIZE FRONT: 12.5 80
TIRE SIZE REAR: 19.5L-24
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone