Caterpillar 416F2ST

Caterpillar 416F2ST

Price
71,750 USD
Year
2015
Working hours
1413 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416F2ST
Categorybackhoe loader
Serial NumberHWB00300
Unit Number5CR5802
Catalog NumberCU2331678
Manufacturing Year2015
Hours1413 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$71,750
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

416F2 2015
STICK, EXTENDABLE, 14FT, PILOT
PT, 4WD, STD SHIFT, PILOT
ENGINE, 70KW, C4.4 ACERT, T4F
HYDRAULICS GP, 6FCN/8BNK, PT
CAB, STANDARD
SEAT, FABRIC
BELT, SEAT, 2" SUSPENSION
AIR CONDITIONER, T4
TIRES, 12.5 80/19.5L-24, FS
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
CUTTING EDGE, TWO PIECE
INSTRUCTIONS, ANSI
SERIALIZED TECHNICAL MEDIA KIT
RADIO & CD PLAYER, BLUETOOTH
LINES, COMB AUX, PILOT, E-STK
GUARD, STABILIZER
COLD WEATHER PACKAGE, 120V HRC
RUST PREVENTATIVE APPLICATOR
PACK, DOMESTIC TRUCK
LANE 2 ORDER
SHIPPING/STORAGE PROTECTION
BUCKET-GP, 1.0 YD3, PO
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone