Caterpillar 416F2ST

Caterpillar 416F2ST

Price
83,800 USD
Year
2015
Working hours
1255 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416F2ST
Categorybackhoe loader
Serial NumberHWB00225
Unit Number14J19848
Catalog NumberCU2234957
Manufacturing Year2015
Hours1255 h
CountryUnited States
LocationWenatchee, WA
Pricing
Price Excluding Tax$83,800
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBEACON, MAGNETIC MOUNT
BUCKET, LOADER (NONE)
CAB, STANDARD
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, HYD, DUAL LOCK
ENGINE, 70KW, C4.4 ACERT, T4F
GUARD, STABILIZER
HEATER, T4
HYDRAULICS MP, 6FCN/8BNK, PT
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, COMB AUX, PILOT, E-STK
LINES,HYD COUPLER 14FT E-STICK
PACK, DOMESTIC TRUCK
PT, 4WD, STD SHIFT, PILOT
RUST PREVENTATIVE APPLICATOR
SEAT BELT, 3" SUSPENSION
SEAT, FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT, PILOT
TIRES, 340 80R18/500 70R24, FS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone