Caterpillar 416F2ST

Caterpillar 416F2ST

Price
75,992 USD
Year
2016
Working hours
890 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416F2ST
Categorybackhoe loader
Serial NumberHWB00912
Unit NumberE132406
Catalog NumberCU2491221
Manufacturing Year2016
Hours890 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$75,992
Tax-
Price Including Tax-
Features
Accessories
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationBUCKET-REAR/SIZE:
BUCKET-FRONT/SIZE AND TYPE: 1.25 CYD GP
ENGINE TIER RATING: T4F
TIRE SIZE FRONT: 12.5 80
TIRE SIZE REAR: 19.5L-24
DRIVE: 4WD
STICK: EXTENDED
ROPS: OPEN
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone