Caterpillar 416F2ST

Caterpillar 416F2ST

Price
74,520 USD
Year
2015
Working hours
697 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416F2ST
Categorybackhoe loader
Serial NumberHWB00177
Unit NumberE127924
Catalog NumberCU2257932
Manufacturing Year2015
Hours697 h
CountryUnited States
LocationSafford, AZ
Pricing
Price Excluding Tax$74,520
Tax-
Price Including Tax-
Features
Accessories
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationBUCKET-FRONT/SIZE AND TYPE: 1.25 GP CYD
ROPS: OPEN
DRIVE: 4WD
PRODUCT LINK: INQUIRE FOR OPTIONS ON
STICK: EXTENDED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone