Caterpillar 416F2ST

Caterpillar 416F2ST

Price
76,050 USD
Year
2015
Working hours
1139 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416F2ST
Categorybackhoe loader
Serial NumberHWB00584
Unit Number5CR5828
Catalog NumberCU2349992
Manufacturing Year2015
Hours1139 h
CountryUnited States
LocationSalina, KS
Pricing
Price Excluding Tax$76,050
Tax-
Price Including Tax-
Features
Additional InformationSHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE. - WORK READY

416F2 2015
LANE 2 ORDER
STICK, EXTENDABLE, 14FT, PILOT
PT, 4WD, STD SHIFT, PILOT
ENGINE, 70KW, C4.4 ACERT, T4F
HYDRAULICS GP, 6FCN/8BNK, PT
CAB, STANDARD
SEAT, FABRIC
BELT, SEAT, 2" SUSPENSION
AIR CONDITIONER, T4
TIRES, 12.5 80/19.5L-24, FS
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
BUCKET-GP, 1.0 CYD
CUTTING EDGE, TWO PIECE
INSTRUCTIONS, ANSI
LINES, COMB AUX, PILOT, E-STK
SERIALIZED TECHNICAL MEDIA KIT
COLD WEATHER PACKAGE, 120V HRC
RADIO & CD PLAYER, BLUETOOTH
PACK, DOMESTIC TRUCK
GUARD, STABILIZER
RUST PREVENTATIVE APPLICATOR
SHIPPING/STORAGE PROTECTION
PL241 8/11/17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone