Caterpillar 416F

Caterpillar 416F

Price
70,000 USD
Year
2015
Working hours
432 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416F
Categorybackhoe loader
Serial NumberKSF02221
Unit NumberPKSF2221
Catalog NumberCU2564422
Manufacturing Year2015
Hours432 h
CountryUnited States
LocationAsheville, NC
Pricing
Price Excluding Tax$70,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, STANDARDSTICK, STANDARD
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, LEVERCONTROLS, LEVER
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional InformationOROPS • 89.1" GP BKT • 24" BKT • FLIP FORKS • 4WD • ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • boom & stick
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Yesorops
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • N
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • FairBucket cylinder hose is leaking
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Yes
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
  • Good
  • Good
  • Good
  • 24"
tires
  • 93
  • 12.5/80/18
  • 19.5l24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone93
Left RearFirestone93
Right FrontFirestone94
Right RearFirestone94
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone