Caterpillar 416F ST

Caterpillar 416F ST

Price
89,000 USD
Year
2014
Working hours
375 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416F ST
Categorybackhoe loader
Serial NumberKSF01655
Unit NumberEQ001800
Catalog NumberCU4319166
Manufacturing Year2014
Hours375 h
CountryUnited States
LocationBatavia, NY
Pricing
Price Excluding Tax$89,000
Tax-
Price Including Tax-
Features
Additional Information416F BHL ST TIER 4I HRC
BELT, SEAT, 2" SUSPENSION
CAB, STANDARD, AC
COLD WEATHER PACKAGE, 120V HRC
CONTROLS, EXCAVATOR (SAE)
COUNTERWEIGHT, 1015 LBS
CYLOWAX APPLICATOR
HYDRAULICS, GP, 5FCN/7BNK
PT, 4WD, STD SHIFT
SERIALIZED TECHNICAL MEDIA KIT
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 4WD, BIAS, FIRESTONE
INSTRUCTIONS, ANSI
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
LANE 2 ORDER
ENGINE, 70KW, C4.4 DITA, T4I
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone