Caterpillar 416EST

Caterpillar 416EST

Price
66,000 USD
Year
2010
Working hours
6000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416EST
Categorybackhoe loader
Serial NumberCBD07411
Unit NumberCH004542
Catalog NumberCU4275652
Manufacturing Year2010
Hours6000 h
CountryChile
LocationSantiago
Pricing
Price Excluding Tax$66,000
Tax-
Price Including Tax-
Features
Additional Information*BATTERY STD, 880 CCA
*BELT, SEAT, 50MM SUSPENSION
*BREATHER, OPEN CIRCUIT
*BUCKET-GP, 0.96 CUM
*BUCKET-HD, 610MM, 175L
*COOLER, HIGH AMBIENT
*COUNTERWEIGHT, 116 KG
*ENGINE, 89 HP EPA NON-REG
*HYDRAULICS, BH, 5 FUNCTION
*HYDRAULICS, LOADER, GP
*LOCK, VANDALISM
*MIRROR, REAR VIEW
*POWERTRAIN,89 HP,4WD,STD SHIFT
*ROPS, CANOPY
*STABILIZER PADS, STREET
*STICK, STANDARD
*TEETH
*TIRES 4WD BIAS GOODYEAR
*416E BHL ST TIER 2
LANE 1 ORDER
MANUALS, SPANISH
PARTS BOOK, PAPER
RO-RO PACKING
*CONTROLS, BACKHOE (ISO)
*YEAR OF MANUFACTURE PLATE
*FENDERS, FRONT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CHILE S.A.See InventoryWebsiteSelect contact
Isabel Corvalan Ortuzar
Chile
Telephone:+56 9 79582559
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone