Caterpillar 416EST

Caterpillar 416EST

Price
66,000 USD
Year
2015
Working hours
1794 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416EST
Categorybackhoe loader
Serial NumberMFG13858
Unit NumberCH072772
Catalog NumberCU4252935
Manufacturing Year2015
Hours1794 h
CountryChile
LocationSantiago
Pricing
Price Excluding Tax$66,000
Tax-
Price Including Tax-
Features
Additional InformationCONTROLS, BACKHOE PATTERN
LANE 3 ORDER
CUTTING EDGE, TWO PIECE
ANTIFREEZE WINDSHIELD WASHER
PLATE GROUP - BOOM WEAR
COOLER, HIGH AMBIENT
FENDERS, FRONT
BREATHER, OPEN CIRCUIT
BATTERY STD, 880 CCA
LOCK, VANDALISM
COUNTERWEIGHT, 235 KG
YEAR OF MANUFACTURE PLATE
TIRES 4WD BIAS FIRESTONE
MIRROR, REAR VIEW
RO-RO PACKING
CAB AR (UTILITY PLUS)(W/ AC)
POWERTRAIN AR (416E)(4WD) STD
ENGINE TURBO, T2 92HP 3054C
VALVE AR-2 BANK
BUCKET-HD, 610MM, 175L
MANUALS, SPANISH
STABILIZER PADS,STREET W/GUARD
BUCKET-GP, 0.96 CUM
VALVE AR-7 BANK (416E)(7 BANK)
BACKHOE AR-STD(416E)(STD STICK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CHILE S.A.See InventoryWebsiteSelect contact
Conrado Baeza Gilabert
Chile
Telephone:+56 2 26797768
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone