Caterpillar 416EST

Caterpillar 416EST

Price
67,100 USD
Year
2012
Working hours
8000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416EST
Categorybackhoe loader
Serial NumberLMS02337
Unit Number10068169
Catalog NumberCU4277075
Manufacturing Year2012
Hours8000 h
CountryChile
LocationConcepcion
Pricing
Price Excluding Tax$67,100
Tax-
Price Including Tax-
Features
Additional InformationLANE 1 ORDER
PROTECTION,SHIP&STORE STANDARD
BUCKET-HD, 24", 6.2 CFT
BELT, SEAT, 2" SUSPENSION
CUTTING EDGE, TWO PIECE
INSTRUCTIONS, ISO
PLATE GROUP - BOOM WEAR
STABILIZER PADS, STREET
PACK, ROLL ON/ROLL OFF BY SEA
LOCK, VANDALISM
GUARD, STABILIZER CYLINDERS
*STICK, STANDARD
TIRES 4WD BIAS FIRESTONE
INSTRUCTIONS, SPANISH
*HYDRAULICS, BH, 5 FUNCTION
*HYDRAULICS, LOADER, GP
BUCKET-GP, 1.25 CYD
*416E BHL ST 14FT
*POWERTRAIN, 4WD, STD SHIFT
*CAB, UTILITY PLUS W/AC
*ENGINE, 92HP, TURBO, T2
*CONTROLS, BACKHOE (ISO)
*YEAR OF MANUFACTURE PLATE
*COUNTERWEIGHT, 510 LBS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CHILE S.A.See InventoryWebsiteSelect contact
Conrado Baeza Gilabert
Chile
Telephone:+56 2 26797768
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone