Caterpillar 416EST

Caterpillar 416EST

Price
67,000 USD
Year
2013
Working hours
6192 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416EST
Categorybackhoe loader
Serial NumberMFG03715
Unit Number10068180
Catalog NumberCU4295807
Manufacturing Year2013
Hours6192 h
CountryChile
LocationSantiago
Pricing
Price Excluding Tax$67,000
Tax-
Price Including Tax-
Features
Additional Information*BATTERY STD, 880 CCA
*BATTERY, HEAVY DUTY
*BELT, SEAT, 50MM SUSPENSION
*BREATHER, OPEN CIRCUIT
*BUCKET-GP, 0.96 CUM
*BUCKET-HD, 610MM, 175L
*CAB, UTILITY PLUS W/AC
*CONTROLS, BACKHOE (ISO)
*COOLER, HIGH AMBIENT
*COUNTERWEIGHT, 116 KG
*ENGINE, 92 HP EPA NON REG
*FENDERS, FRONT
*HYDRAULICS, BH, 5 FUNCTION
*HYDRAULICS, LOADER, GP
*LOCK, VANDALISM
*MIRROR, REAR VIEW
*POWERTRAIN, 4WD, STD SHIFT
*RETROESCAVADEIRA 416E
*STABILIZER PADS, STREET
*STICK, STANDARD
*TEETH
*TIRES 4WD BIAS GOODYEAR
*YEAR OF MANUFACTURE PLATE
ANTIFREEZE WINDSHIELD WASHER
LANE 1 CONFIG. FROM FACTORY
MANUALS, SPANISH
RO-RO PACKING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CHILE S.A.See InventoryWebsiteSelect contact
Isabel Corvalan Ortuzar
Chile
Telephone:+56 9 79582559
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone