Caterpillar 416EOEM

Caterpillar 416EOEM

Price
43,300 USD
Year
2012
Working hours
1503 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416EOEM
Categorybackhoe loader
Serial NumberNBE00194
Unit NumberE143532
Catalog NumberCU4349263
Manufacturing Year2012
Hours1503 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$43,300
Tax-
Price Including Tax-
Features
Additional InformationCOMMENTS: 416E BHL "SKIPLOADER" CONFIGURATION
BUCKET GROUP: 1.25 CYD GP
PRODUCT LINK: 416E BHL "SKIPLOADER" CONFIGURATION
DRIVE: 416E BHL "SKIPLOADER" CONFIGURATION
GANNON: YES
ROPS: 416E BHL "SKIPLOADER" CONFIGURATION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone