Caterpillar 416E CAB

Caterpillar 416E CAB

Price
84,211 USD
Year
2011
Working hours
1678 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416E CAB
Categorybackhoe loader
Serial NumberLMS01420
Unit NumberEQ00088435
Catalog NumberCU1752332
Manufacturing Year2011
Hours1678 h
CountryUnited States
LocationWV
Pricing
Price Excluding Tax$84,211
Tax-
Price Including Tax-
Features
Accessories
STICK, STANDARDSTICK, STANDARD
Additional InformationBATTERY, HEAVY DUTY
BELT, SEAT, 2" SUSPENSION
CAB, UTILITY PLUS W/AC
CONTROLS, BACKHOE (ISO)
COUNTERWEIGHT, 255 LBS
DOMESTIC TRUCK
ENGINE, 92HP, TURBO, T3
HYDRAULICS, BH, 5 FUNCTION
HYDRAULICS, LOADER, GP
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LINES, COMBINED AUX, STD STICK
PLATE GROUP - BOOM WEAR
POWERTRAIN, 4WD, STD SHIFT
STABILIZER PADS, FLIP-OVER
TIRES, 4WD BIAS, GOODYEAR
WIRING, PRODUCT LINK 121SR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32685
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone