Caterpillar 416C

Caterpillar 416C

Price
28,600 USD
Year
1998
Working hours
5905 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416C
Categorybackhoe loader
Serial Number4ZN08783
Unit NumberUC16919
Catalog NumberCU4362444
Manufacturing Year1998
Hours5905 h
CountryUnited States
LocationCall For Additional Info, PA
Pricing
Price Excluding Tax$28,600
Tax-
Price Including Tax-
Features
Additional Information24IN REAR GP BUCKET
4X4
89IN GP BOCE BUCKET
AUX HYD
CAT 416C BACKHOE LOADER
EROPS, A/C
EXTENDABLE STICK
LF 12.5/80-18 ... 65%
LR1 19.5L-24 ... 30%
RF 12.5/80-18 ... 55%
RR1 19.5L-24 ... 25%
TIRES DEESTONE
STD LOADER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone