Caterpillar 416 F

Caterpillar 416 F

Price
66,000 USD
Year
2014
Working hours
1303 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416 F
Categorybackhoe loader
Serial Number0KSF01584
Unit Number100610
Catalog NumberCU2543130
Manufacturing Year2014
Hours1303 h
CountryUnited States
LocationPflugerville, TX
Pricing
Price Excluding Tax$66,000
Tax-
Price Including Tax-
Features
Additional Information1 LANE 2 ORDER
1 STICK, STANDARD, 14FT
1 CONTROLS, BACKHOE (ISO)
1 PT, 4WD, STD SHIFT
1 ENGINE, 70KW, C4.4 DITA, T4I
1 HYDRAULICS, GP, 5FCN/7BNK
1 CANOPY, BASE
1 BELT, SEAT, 2" SUSPENSION
1 TIRES, 12.5 80/19.5L-24, FS
1 COUNTERWEIGHT, 1015 LBS
1 STABILIZER PADS, FLIP-OVER
1 BUCKET-GP, 89" 1.30YD3
1 SERIALIZED TECHNICAL MEDIA KIT
1 INSTRUCTIONS, ANSI
1 GUARD, STABILIZER 1 GUARD, FUEL TANK
1 STORAGE, GP-BOX
1 COUPLER, PIN LOCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT CAT / TEXAS FIRST RENTALS LLCSee InventorySelect contact
Leonard Sedillo
Telephone:+1 210 9314463
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone