Caterpillar 415F2ST

Caterpillar 415F2ST

Price
53,370 USD
Year
2016
Working hours
453 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 415F2ST
Categorybackhoe loader
Serial NumberHWA00371
Unit Number0HWA00371
Catalog NumberCU2418628
Manufacturing Year2016
Hours453 h
CountryUnited States
LocationLake Charles Rents, LA
Pricing
Price Excluding Tax$53,370
Tax-
Price Including Tax-
Features
Additional InformationBATTERY, HEAVY DUTY
BELT, SEAT, 2" SUSPENSION
BUCKET-SD, 24" 6.2 CFT
CANOPY, BASE
CONTROL, PILOT,S/STK, NO LINES
COUNTERWEIGHT, NONE
CUTTING EDGE, TWO PIECE
ENGINE, 55KW, C3.4B DITA, T4F
HYDRAULICS GP, 4FCN/6BNK, PT
INSTRUCTIONS, ANSI
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PT, 2WD, STD SHIFT, PILOT
RUST PREVENTATIVE APPLICATOR
SEAT, VINYL
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 14FT
TIRES,12 16.5/19.5L-24, FS,2WD
PRODUCT LINK, SATELLITE PL631E
BUCKET-GP, 1.30 YD3, PO
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone