Caterpillar 415F2

Caterpillar 415F2

Price
99,900 USD
Year
2015
Working hours
740 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 415F2
Categorybackhoe loader
Serial NumberHWA00191
Unit NumberEQ055188
Catalog NumberCU4320110
Manufacturing Year2015
Hours740 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$99,900
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
LIGHTINGLIGHTING
COUPLERCOUPLER
Additional Information415F2 BHL ST TIER 4 HRC
AIR CONDITIONER, T4
BELT, SEAT, 2" SUSPENSION
CAB, STANDARD
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
ENGINE, 55KW, C3.4B DITA, T4F
HYDRAULICS MP, 6FCN/8BNK, PT
LINES, COMB AUX, PILOT, E-STK
PT, 4WD, STD SHIFT, PILOT
SEAT, FABRIC
SERIALIZED TECHNICAL MEDIA KIT
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT, PILOT
TIRES, 4WD, COMBO, FIRESTONE
INSTRUCTIONS, ANSI
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
LANE 2 ORDER
RUST PREVENTATIVE APPLICATOR
FRONT BUCKET (150203557)
REAR BUCKET (BU150403642
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone