2015 CAT 430F IT4WD For Sale - 72,500 USD | Cat Used
Quick Search

CAT 430F IT4WD

CAT 430F IT4WD

Year
2015
Working hours
3,734 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 430F IT4WD
WAGNER EQUIPMENT CO.
Categorybackhoe loader
Serial NumberRGS00713
Unit NumberW63920
Catalog Number10124697
Year2015
Hours3,734 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding Tax72,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional information3734 BW 1/27/25
AM/FM RADIO-CD PLAYER
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.5 CYD, IT
BUCKET-ROCK, HD, 24", 7.0 FT3
C4.4 ENGINE
CAB, DELUXE, AC
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, MANUAL, DUAL LOCK
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 86KW, C4.4 DITA, T4I
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, IT
LINES, COMBINED AUX, STD STICK
Online Owner's Manual
PLATE GROUP - BOOM WEAR
PT, 4WD, STD SHIFT
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 16FT
TIRES, 4WD, BIAS, FIRESTONE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering