Case 580N

Case 580N

Price
51,500 USD
Year
2011
Working hours
2200 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE 580N
Categorybackhoe loader
Serial NumberKBC540008
Unit NumberCU0000420
Catalog NumberCU4361443
Manufacturing Year2011
Hours2200 h
CountryUnited States
LocationCity Of Industry, CA
Pricing
Price Excluding Tax$51,500
Tax-
Price Including Tax-
Features
Accessories
OROPSOROPS
Additional Information12" BUCKET
18" BUCKET
24" BUCKET
36" BUCKET
4 WHEEL DRIVE
E-STICK
MP BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone