Currently 17747 machines for sale
Quick Search

Used Backhoe Loaders for Sale

If you’re looking for a used backhoe loader at a cost-effective price, take advantage of an easy solution from your local Cat® dealer. At Cat Used, we have a large inventory of pre-owned backhoe loaders from our U.S. and international dealers. Our extensive product listings will help ensure that you find the backhoe loader solution you're looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
backhoe loader
x
623 Search results for "Current filter"
Displaying: 193 - 216 Sort by: 
CAT 420F2 4EOP, 82,9232018
Prescott, AZ
2,576 h

See Details
CAT 420F2 4EOP, 82,0252016
Phoenix, AZ
2,697 hcontrols, joystickcoupler

See Details
CAT 420F2, 69,0002015
Waipahu, HI
3,391 hride control

See Details
CAT 416F2, 83,5802019
Colby, KS
1,572 h

See Details
CAT 436B, 16,0001994
Enroute, MI
14,252 h Conditionscontrols, joystickengine enclosureslightingrops - encloseddifferential lock

See Details
CAT 420E E, 71,0002011
Hurricane, UT
1,000 h

See Details
CAT 420-07 ST, 107,0002021
Madison, WI
2,255 h Conditionscontrols, joystickair conditionerproduct linkengine enclosureslighting

See Details
CAT 420F2 4ECP, 63,9782015
Elko, NV
4,616 h Conditionsair conditionerbucketdrive - 4 wheelride controlstick - extended

See Details
CAT 416F2 4EO, 72,4262018
Apache Junction, AZ
2,891 h

See Details
CAT 420, 196,3052023
Casper, WY
445 hride control

See Details
CAT 420F2 4ECP, 88,7532016
Eloy, AZ
4,263 hcontrols, joystickride controlheater

See Details
CAT 450-074EOP, 199,3012022
Mesa, AZ
789 h

See Details
CAT 420F2 4EOP, 94,7372020
Mesa, AZ
998 hcontrols, joystickcoupler

See Details
CAT 450-074EOP, 200,0452022
Kingman, AZ
776 h

See Details
CAT 450-074EOP, 161,1912019
Mesa, AZ
2,122 h

See Details
CAT 430F2 APR+, 69,9032016
Saginaw, MI
3,693 h Conditions

See Details
CAT 450-074EOP, 196,0592022
Mesa, AZ
919 h

See Details
CAT 430F2 APR+, 79,9032015
Brownstown Twp., MI
1,605 h Conditions

See Details
John Deere 310SJ, 37,5002008
Enroute, MI
3,829 h Conditionslightingauxiliary hydraulicseropsengine enclosuresepa label

See Details
CAT 450-074EOP, 159,6862019
Mesa, AZ
2,328 h

See Details
CAT 420F2 4WDE, 120,0002017
Aurora, CO
1,355 h Conditions

See Details
CAT 420FIT APR, 64,7112014
Shelby Twp., MI
5,912 h Conditionscontrols, joystickair conditionerepa labelengine enclosureslighting

See Details
CAT 416F2, 83,8502019
Topeka Area, KS
1,312 h Specifications

See Details
CAT 420F2IT, 109,7302019
Topeka Area, KS
1,496 h Specificationsride control

See Details
Show more results

backhoe loader