Currently 17747 machines for sale
Quick Search

Used Backhoe Loaders for Sale

If you’re looking for a used backhoe loader at a cost-effective price, take advantage of an easy solution from your local Cat® dealer. At Cat Used, we have a large inventory of pre-owned backhoe loaders from our U.S. and international dealers. Our extensive product listings will help ensure that you find the backhoe loader solution you're looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
backhoe loader
x
623 Search results for "Current filter"
Displaying: 121 - 144 Sort by: 
CAT 420F2ST, 62,0802015
Muncie, IN
4,000 h Conditionscontrols, joystickair conditionerengine enclosureslightingrops - enclosed

See Details
CAT 420F2 4EO, 78,7472018
Mesa, AZ
2,971 h

See Details
CAT 420F2ST, 61,1102015
Muncie, IN
5,050 h Conditionscontrols, joystickair conditionerengine enclosureslightingrops - enclosed

See Details
CAT 416F2 4EOP, 70,3872018
Mesa, AZ
3,202 h

See Details
JCB 214, 21,7001994
Wichita, KS
9,237 h Conditionsengine enclosureslightingrear couplercontrols, leverpattern changer

See Details
CAT 416F2 4EO, 73,8662018
Flagstaff, AZ
2,594 h

See Details
CAT 420F2 4EO, 88,3602015
Prescott, AZ
2,507 hcontrols, joystickcoupler

See Details
CAT 420FIT, 53,8002014
Salina, KS
5,366 h Conditionscontrols, joysticklightingride controlpattern changerfront coupler

See Details
John Deere & CO. 210LE, 32,5002008
San Leandro, CA
3,039 hrops - open

See Details
CAT 420 F 2, 85,5552015
Oklahoma City, OK
1,625 h

See Details
CAT 415F2 4EOP, 63,3182018
Mesa, AZ
2,474 h

See Details
CAT 430FST, 65,9602013
MI
2,300 h Conditionscontrols, joystickair conditionerengine enclosureslightingrops - enclosed

See Details
CAT 420F2 AMR, 78,0002020
Grand Rapids, MI
4,487 h Conditionscontrols, joystickair conditionerproduct linklightingrops - enclosed

See Details
CAT 430D, 38,5002002
Monroe, NJ
7,384 h Conditionslightingengine enclosuresbucket, mp4-wheel drivestick, extended

See Details
CAT 416F2 4EOP, 84,7742018
Yuma, AZ
1,632 h

See Details
CAT 420 E, 129,5752021
Salt Lake City, UT
630 hride control

See Details
CAT 440-07, 150,0002021
Fenton, MO
1,343 h Conditionsride control

See Details
CAT 420F2 4EOP, 74,6682016
Mesa, AZ
3,590 hcontrols, joystickcoupler

See Details
CAT 420, 152,0002023
Salt Lake City, UT
191 hride control

See Details
CAT 420F2 4EO, 79,6552016
Tucson, AZ
2,910 hcontrols, joystickcoupler

See Details
CAT 420FIT, 64,5052015
IN
4,050 hair conditionerride controlstick - extendedauto shiftfront coupler

See Details
CAT 420FITCAB, 95,0002020
6200 N Us 301/441, FL
2,318 h

See Details
CAT 415F2, 64,0002020
Foster Rental, TN
517 h Conditionslightingbucket, mprops - openbucket - frontauto shift

See Details
John Deere 410L, 51,4112019
Eloy, AZ
4,000 h

See Details
Show more results

backhoe loader