Weiler P265

Weiler P265

Price
149,500 USD
Year
2018
Working hours
471 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWeiler P265
CategoryAsphalt pavers
Serial NumberP265-1029
Unit NumberEQ0067260
Catalog NumberCU4310298
Manufacturing Year2018
Hours471 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$149,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
SCREED, ELECTRICAL HEATING SYSTEMSCREED, ELECTRICAL HEATING SYSTEM
SCREED, EXTENDABLESCREED, EXTENDABLE
Additional Information7' 8" TO 14' 4" SCREED, ELECTRIC HEAT, MAINFRAME VIBRATOR, 9" AUGER EXTENSIONS, HEATED END GATES, SONIC CONTROLLED AUGERS, 8 LED LIGHTS, 14" POLY TRACK PAD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone