ROAD WIDENER LLC SSLWIDENER

Construction and Mining Equipment ROAD WIDENER LLC SSLWIDENER

Price
32,549 USD
Year
2016
Working hours
32 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand ROAD WIDENER LLC SSLWIDENER
CategoryAsphalt pavers
Serial Number1001
Unit NumberP1001
Catalog NumberCU2420740
Manufacturing Year2016
Hours32 h
CountryUnited States
LocationGreensboro, NC
Pricing
Price Excluding Tax$32,549
Tax-
Price Including Tax-
Features
Additional InformationROAD WIDENER FH DUAL DISCHARGE • SSL ATT • STANDARD HYDS • 1'-4' LAY DOWN LEFT & RIGHT • 360 DEGREE STEERABLE FRONT END • 3,400 LBS • WIDTH 138" RETRACTED • HEIGHT 49" • LENGTH 98" • HYDRAULIC DRIVEN ADJUSTABLE SLOPE & CONVEYOR BELT

2950 LBS
HEIGHT 4' 3"
HYDRAULIC DRIVEN ADJ SLOPE
HYDRAULIC DRIVEN CONVEYOR BELT
LENGTH 7' 6"
ROAD WIDENER DD SHOULDERING MACH
RUNS ON STANDARD FLOW HYD CONNEC
WIDTH 10' 2"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Jonathan Law
Telephone:+1 336 323 5375
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone