LeeBoy 8515C

LeeBoy 8515C

Price
124,000 USD
Year
2015
Working hours
1715 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLeeBoy 8515C
CategoryAsphalt pavers
Serial Number129706
Unit NumberT129706
Catalog NumberCU4264756
Manufacturing Year2015
Hours1715 h
CountryUnited States
LocationGreensboro, NC
Pricing
Price Excluding Tax$124,000
Tax-
Price Including Tax-
Features
Additional InformationCUMMINS TIER 4I ENGINE • 12" DIAMETER SONIC CONTROLLED • 2 JOYSTICKS • 2 SCREED VIBRATORS • 2 SEATS • 2 SPEED DRIVE MOTOR • 36" WIDE CONVEYORS • 4 OPERATING LIGHTS • 8515 SUPERBOM • AMBER SAFETY STROBE LIGHT • AUGERS • CITRUS SPRAYDOWN SYSTEM • ELECTRIC FUEL & WATER TEMP GAUGE • ELECTRIC OVER HYDRAULIC CONTROLS • ENDGATE:HD STD ENDGATE • FAIL SAFE BRAKES W/ RUN/STOP • HORN & BACKUP ALARM • HOUR METER • OIL PRESSURE GAUGE • SCREED:LEGEND 815HD ELEC SLOPE • TACHOMETER • TRACK:POLY PAD TRACK • VANDALISM PROTECTED CONTROL • VOLT METER

VANDALISM PROTECTED CONTROL
2 SPEED DRIVE MOTOR
4 OPER LIGHTS
VOLT METER
HORN & BACKUP ALARM
TACHOMETER
OIL PRESSURE GAUGE
HOUR METER
ELECTRIC FUEL & WATER TEMP GAUGE
2 SEATS
AUGERS
2 SCREED VIBRATORS
AMBER SAFETY STROBE LIGHT
CITRUS SPRAYDOWN SYSTEM
8515 SUPERBOM
TRACK:POLY PAD TRACK (1009869)
ENDGATE:HD STD ENDGATE (1011313)
ELECTRIC OVER HYDRAULIC CONTROLS
2 ELECTRIC JOYSTICK BOXES
36" WIDE CONVEYORS
12" DIAMETER SONIC CONTROLLED
ENGINE:CUMMINS TIER 4I (1009805)
SCREED:LEGEND 815HD ELEC SLOPE
FAIL-SAFE BRAKES W/ RUN/STOP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Jonathan Law
Telephone:+1 336 323 5375
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone