Currently 17757 machines for sale
Quick Search

Used Asphalt Pavers for Sale

Are you interested in enhancing your asphalt paving projects with a sturdy, economical solution you can rely on every day? We understand the tight schedules and heavy demands of the asphalt paving industry. That’s why we have a vast inventory with some of the most durable paving solutions from Caterpillar and dozens of other manufacturers. Sign up to receive an email alert when the piece of equipment you’re looking for becomes available.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Asphalt pavers
x
147 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT AP555, 400,0002021
Montgomery, AL
1,287 h Cat Certified Used Conditions Customer Value Agreementlightingproduct linkcontrols, non contacting grade (sonic)push rollerscreed, electrical heating system

See Details
CAT AP655F, 409,9002019
Sterling, VA
2,507 h Cat Certified Used Conditionsproduct link

See Details
CAT AP 1000 F, 93,9502016
Salem, VA
7,088 h Dealer Certified Conditionslightingproduct linkultra low sulfur diesel fuelscreed, electrical heating systemscreed, extendable

See Details
CAT CS-563C, 37,5001995
Yakima, WA
10,650 h Conditionslightingrops - open

See Details
CAT AP655F, 299,5002019
St Joseph, MO
3,062 h Conditionswashdown tankaugers, vertically adjustableventilation systemscreed type, hydraulic - rear extensionsscreed heating system - electrical

See Details
CAT RM500B, 393,0002017
Salina, KS
3,358 hropsmirrorstorque converter

See Details
CAT AP1055F, 395,0002021
St. Joseph, MO
2,763 h Conditionswashdown tankaugers, vertically adjustableventilation systemscreed type, hydraulic - rear extensionssonic grade sensors

See Details
CAT AP1055B, 27,5002004
Monroe, NJ
8,960 h Conditionspower assisted drivescreed, grade controlscreed, slope controlventilation systemfeeder sensors - paddle sensors

See Details
CAT AP1055E, 84,4242012
Mesa, AZ
9,058 hscreed, slope controlcrown control - powerscreed extensions - height control - powerscreed extensions - slope control - powerhigh ambient cooling

See Details
Weiler P385B, 105,5002020
Eugene, OR
2,660 h

See Details
Weiler P195-0022024
Salt Lake City, UT
11 h

See Details
Weiler P265, 125,0002021
Richmond, VA
1,154 h Conditionswashdown tankvandal guardsgeneratorpush roller - oscillatingscreed heating system - electrical

See Details
Weiler WILR P65, 90,0002020
Meridian, ID
320 h

See Details
Weiler P265, 155,0002019
Russellville, AR
2,259 h

See Details
LeeBoy L8000R, 18,0001999
Texarkana, AR
Conditionspower assisted drivescreed extensions - height control - manualpush roller - truck hitchscreed extensions - slope control - manualscreed, grade control

See Details
MISCELLANEOUS MFGRS W120CFI, 249,0002017
Kansas City, MO
3,786 hepa labellightingmirrorsbeaconmill rotor

See Details
CAT AP-1000B, 36,8501999
Minot, ND
11,640 h Conditionscrown control - power

See Details
Ingersoll Rand PF5510, 48,9602005
Mesa, AZ
5,211 hscreed, grade controlscreed, slope controlwashdown tankcrown control - power

See Details
CAT AP-1055D, 32,5002009
East Dundee, IL
7,625 h Conditionspower crown controlpower height controlpower slope controlscreed, electrical heating systemscreed, extendable

See Details
Blaw-Knox RW195, 21,000
Grand Rapids, MI
Conditions

See Details
CAT AP500E, 70,0002014
Montgomery, AL
5,434 h Conditions

See Details
Show more results

Asphalt pavers