Caterpillar BB-621C

Caterpillar BB-621C

Price
20,408 USD
Year
2007
Working hours
5908 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar BB-621C
CategoryAsphalt pavers
Serial NumberB2E00257
Unit Number22035866
Catalog NumberCU2163357
Manufacturing Year2007
Hours5908 h
CountryFrance
LocationGareoult, 83
Pricing
Price Excluding Tax$20,408
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
PUSH ROLLERPUSH ROLLER
CONTROLS, POWER ASSISTEDCONTROLS, POWER ASSISTED
SCREED, EXTENDABLESCREED, EXTENDABLE
Additional InformationDE 1400 A 2600MM
MACHINE DE 4300 KGS
MOTEUR DIESEL HATZ CHANGÉ EN 2013
TABLE AVEC CHAUFFAGE AU GAZ ET ÉLARGISSEMENT HYDRAULIQUE
Conditions
Good
Fair
Poor
  • general appearance
  • engine
  • undercarriage
  • comments, misc. repairs, general remarks
  • paver / screed / conveyor
general appearance
  • machine de couleur grise
engine
  • moteur diesel HATZ remplacé en neuf n 2013
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEPatins caoutchouc bons à 10%
comments, misc. repairs, general remarks
  • FR-24
  • machine CE
  • machine pas EPA
paver / screed / conveyor
  • usure générale des tôles de table et de convoyeurs de 60%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone