Caterpillar AP1055F

Caterpillar AP1055F

Price
440,000 USD
Year
2015
Working hours
662 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar AP1055F
CategoryAsphalt pavers
Serial NumberTJ500281
Catalog NumberCU4329641
Manufacturing Year2015
Hours662 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$440,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
EPA LABELEPA LABEL
PUSH ROLLERPUSH ROLLER
TRUCK HITCHTRUCK HITCH
AUGERS, VERTICALLY ADJUSTABLEAUGERS, VERTICALLY ADJUSTABLE
CONTROLS, CONTACTING GRADECONTROLS, CONTACTING GRADE
CONTROLS, ELECTRIC FEEDCONTROLS, ELECTRIC FEED
CONTROLS, NON CONTACTING FEEDER (SONIC)CONTROLS, NON CONTACTING FEEDER (SONIC)
CONTROLS, NON CONTACTING GRADE (SONIC)CONTROLS, NON CONTACTING GRADE (SONIC)
CONTROLS, POWER ASSISTEDCONTROLS, POWER ASSISTED
CONTROLS, SLOPECONTROLS, SLOPE
SCREED, ELECTRICAL HEATING SYSTEMSCREED, ELECTRICAL HEATING SYSTEM
SCREED, EXTENDABLESCREED, EXTENDABLE
GENERATOR SYSTEMGENERATOR SYSTEM
POWER HEIGHT CONTROLPOWER HEIGHT CONTROL
PADDLEPADDLE
AUTO GRADE CONTROLAUTO GRADE CONTROL
WANDWAND
AUTO SLOPE CONTROLAUTO SLOPE CONTROL
Additional InformationAUGERS, VERTICALLY ADJUSTABLE
AUTO GRADE CONTROL
AUTO SLOPE CONTROL
BEACON
CONTROLS, CONTACTING GRADE
CONTROLS, ELECTRIC FEED
CONTROLS, NON CONTACTING FEEDER (SONIC)
CONTROLS, NON CONTACTING GRADE (SONIC)
CONTROLS, POWER ASSISTED
CONTROLS, SLOPE
EPA LABEL
FIRE EXTINGUISHER
GENERATOR SYSTEM
LIGHTING
PADDLE
POWER HEIGHT CONTROL
PUSH ROLLER
SCREED, ELECTRICAL HEATING SYSTEM
SCREED, EXTENDABLE
TRUCK HITCH
ULTRA LOW SULFUR DIESEL FUEL
WAND
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • paver / screed / conveyor
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodA few scratches but overall good.
  • Good
  • FairSome wear.
  • Good
  • Yes
  • Overall nice condition. Some decals a little damaged. Platform on screed not level.
safety items
  • Good
  • Good
  • Good
  • Good
  • GoodGood until July.
  • All lights and fire extinguisher are good.
gauges, operator station, console
  • GoodCovers are good too.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • Grip tape worn off a little where operator sits.
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Full
  • 70-75 percent.
  • Active emissions fault and EGR faults. Engine seems to run good.
  • Normal range
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No issues or concerns.
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Active fault codes.
final drives
  • Good
  • No leaks, issues or concerns.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Drive TiresFairSidewall damage looks like flaw from the factory.
Front BogiesGood
IdlersGood
RollersGood
Rubber Track / Belt - LeftFairSome cuts and abrasions.
Rubber Track / Belt - RightFairSome cuts and abrasions.
Track Frame - LeftGood
Track Frame - RightGood
Track Tensioning SystemGood
WheelsGood
Notes - UNDERCARRIAGETracks are 18” Wide by 2” thick. Some cuts and abrasions. No repairs needed.
comments, misc. repairs, general remarks
  • Customer has all of the sensors for grade contol.
  • Customer has apron flaps for hopper.
  • Active codes.
  • Machine was just recently serviced.
paver / screed / conveyor
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • No significant damages found. Everything looks okay. All cylinders and auger work good.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone