Caterpillar AP1055F

Caterpillar AP1055F

Price
430,000 USD
Year
2015
Working hours
806 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar AP1055F
CategoryAsphalt pavers
Serial NumberTJ500155
Unit NumberLKE02701
Catalog NumberCU2281244
Manufacturing Year2015
Hours806 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$430,000
Tax-
Price Including Tax-
Features
Additional Information*ADJUSTER GP -D
*ARM GP-DROP
*BAR GP-WEAR
*BEAM GP-TRANSV
*BOX GP-ELEK
*CONT GP-MTG& -T
*CONT GP-THKNS
*COVER GP-SCREED
*CROWN GP-BASIC
*DEFLECTOR GP
*FRAME GP-SCREED
*GATE GP-END
*LINES GP-AUX HYD
*LINES GP-GREASE
*LINES GP-HYD 2
*LINES GP-VIB
*LUBRICANT GP
*MOTOR GP-MTG&
*PLATE GP-SCREED
*PLATFORM GP-OPR
*SLOPER GP-BASIC
*VALVE GP-MTG&
*VIBRATOR GP
*WALKWAY GP
*WIRING GP-HEAT &
*WIRING GP-SCREED
ADAPTER, VIBE SCREED
APRON, MAN FOLD STD ENTRY
AUGER 18" EXTENSION PER SIDE
COMMISSIONING, NOT NEEDED
CONTROL, BASE CAT G&S SYSTEM
CONTROL, PENDANT
COVER, NO DECEL PEDAL
CYLINDER KIT, STANDARD
ENDGATE, MANUAL
ENGINE, TIER 4F EPA/STG IV EU
EXT, POWER FOR MANUAL ENDGATE
EXTENSION, MAINFRAME, POWER
FILM GP US
FLASHING, MAN FOLD STD ENTRY
HOPPER, STD ENTRY
HOSE, REEL WITH WAND
INLAND FREIGHT, HEAVY/WIDE
INSTRUCTIONS, NORTH AMERICAN
LANE 3 ORDER
LIGHT, HAZARD
LIGHTS, WORKING
PACK, DOMESTIC TRUCK
PANEL, POWER SUPPLY
PRICE NEW
PRODUCT LINK, CELLULAR PL522
PUSH ROLLER, OSCILLATING
SCREED, SE60 V
SEAT, VINYL SUSPENSION
SENSOR, FEEDER, SONIC
SENSOR, GRADE, SONIC
SENSOR, SLOPE
STEERING, SPRING RETURN
TANK, WASHDOWN
TRACK, MTS, SMOOTH
UMBRELLA, CAT
VENTILATION SYSTEM, NO CANOPY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone