Caterpillar AP1000E

Caterpillar AP1000E

Price
230,000 USD
Year
2012
Working hours
4964 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar AP1000E
CategoryAsphalt pavers
Serial NumberT1F00114
Unit NumberT1F00114
Catalog NumberCU4285246
Manufacturing Year2012
Hours4964 h
CountryUnited States
Location10421 Fern Hill Drive, FL
Pricing
Price Excluding Tax$230,000
Tax-
Price Including Tax-
Features
Additional InformationAPRON, HYDRAULIC FOLD
ADAPTER, VIBE SCREED
BEAM, SONIC AVERAGING, CAT G&S
CONTROL, ADD-ON CAT G&S SYSTEM
DOMESTIC TRUCK
DRIVE TIRE, SAND RIB
EXTENSION, 6" AUGER, PAIR
EXTENSION, MAINFRAME, POWER
FLASHING, HYDRAULIC FOLD
GENERATOR, 25 KW
GUIDE, STEERING
HOSE, REEL WITH WAND
INDICATOR, TOW POINT
INSTRUCTIONS, NORTH AMERICAN
LANE 3 ORDER
LIGHTS, WORKING
PANEL, POWER SUPPLY
PEDALS, DECELERATOR
PRODUCT LINK, PL321
PUSH ROLLER, OSCILLATING
SCREED, AS3301C EXTEND-A-MAT
SENSOR, GRADE, SONIC, CAT
SENSOR, SLOPE, CAT
TANK, WASHDOWN
THICKNESS SCREW, CW
UMBRELLA, CAT
VENTILATION SYSTEM, NO CANOPY
WALKWAY, NO CANOPY
WIRING, VIBE SCREED
CONTROL, BASE CAT G&S SYSTEM
SENSOR, FEEDER, SONIC
HITCH, HYD PREP, TRACTOR
PUBLICATIONS, ENGLISH
FRONT WHEEL ASSIST
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone