Caterpillar AP-300

Caterpillar AP-300

Price
56,402 USD
Year
2011
Working hours
4132 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar AP-300
CategoryAsphalt pavers
Serial NumberB2Y00343
Unit Number22036001
Catalog NumberCU2207400
Manufacturing Year2011
Hours4132 h
CountryFrance
LocationGareoult, 83
Pricing
Price Excluding Tax$56,403
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
Additional InformationCHAUFFE DE LA TABLE ELECTRIQUE
DEUX SUPPORT DE PALPEUR
LANCE DE PRODUIT NETTOYANT
NON EPA
SANS EXTANSION
TABLE 1700MM 3200 MM
UN PALPEUR MOBAMATIC
Conditions
Good
Fair
Poor
  • undercarriage
  • comments, misc. repairs, general remarks
  • paver / screed / conveyor
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
WheelsFair
comments, misc. repairs, general remarks
  • FR-20
paver / screed / conveyor
  • Good
  • Fair
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone