Caterpillar AP 255 E

Caterpillar AP 255 E

Price
59,000 USD
Year
2015
Working hours
1676 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar AP 255 E
CategoryAsphalt pavers
Serial NumberD8A00258
Unit NumberTD8A258
Catalog NumberCU4314302
Manufacturing Year2015
Hours1676 h
CountryUnited States
LocationGreensboro, NC
Pricing
Price Excluding Tax$59,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
BEACONBEACON
PUSH ROLLERPUSH ROLLER
AUGERS, VERTICALLY ADJUSTABLEAUGERS, VERTICALLY ADJUSTABLE
SCREED, ELECTRICAL HEATING SYSTEMSCREED, ELECTRICAL HEATING SYSTEM
SCREED, EXTENDABLESCREED, EXTENDABLE
GENERATOR SYSTEMGENERATOR SYSTEM
WANDWAND
Additional InformationCARTPATH PAVER • AS 3143 ELECTRIC HEATER SCREED 4' 6" - 8' 5"
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • paver / screed / conveyor
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairsome asphalt and scratches
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Poornot working, tag say 1053 hours, could not hook up to ECM, wrong adapter
  • Good
  • Good
  • No
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • Yesoil all over top of engine, valve cover leaking
  • No
  • Red
  • N
  • Clear
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Poorlights broken
  • Good
  • Good
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Cleats / GrousersGood
IdlersGood
RollersGood
Track Frame - LeftGood
Track Frame - RightGood
Track Tensioning SystemGood
comments, misc. repairs, general remarks
  • engine oil leak - light broken - auger guide bars bent and torn off - augers worn
  • hour meter not working
paver / screed / conveyor
  • Fairaugers appear worn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairno strips on outer skids
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Jonathan Law
Telephone:+1 336 323 5375
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone