Bitelli BB621C

Bitelli BB621C

Price
29,912 USD
Year
2000
Working hours
6728 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandBitelli BB621C
CategoryAsphalt pavers
Serial Number121000270
Unit Number22041488
Catalog NumberCU4456216
Manufacturing Year2000
Hours6728 h
CountryFrance
LocationGareoult, 83
Pricing
Price Excluding Tax$ 29,912
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
PUSH ROLLERPUSH ROLLER
SCREED, EXTENDABLESCREED, EXTENDABLE
Additional InformationEXTENSIONS
Conditions
Good
Fair
Poor
  • general appearance
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • undercarriage
  • comments, misc. repairs, general remarks
  • paver / screed / conveyor
general appearance
  • Good
  • Good
gauges, operator station, console
  • YesSUR CLÉ USB
  • YesSUR CLÉ USB
engine
  • Good
cooling system
  • GoodCORRECTE VOIR SEUL DE LA TABLE ON NA pas PU VOIR CAR pas DE BATTERIE POUR OUVRIR
electrical, starting and charging system
  • PoorH.S.
  • PoorA TESTER
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGECHAÎNE A CHENILLE 70% DUSURE / TENSION DES CHAÎNE DE CHENILLE A FAIRE / BARBOTIN OK/ GALET DE CHENILLE OK/ ROUE FOLLE OK
RollersGoodOK
Rubber Track / Belt - LeftGoodPATIN 30% DUSURE
Rubber Track / Belt - RightGoodPATIN 30% DUSURE
comments, misc. repairs, general remarks
  • FR-20
  • BB621C GAZ / LARGEUR DE POSE SANS EXTENSIONS 2.6M / AVEC EXTENSION 3M
  • AILE DE VIS 50% DUSURE/ PALIER EXTÉRIEURE DROIT ET GAUCHE H.S. / PALIER INTÉRIEUR DROIT ET GAUCHE OK
  • VÉRIN DE RELEVAGE DE TABLE FUITE/ VÉRIN NIVELLEMENT OK/ VERIN DE TREMMIE FUITE / VERIN DES EXTENSION
paver / screed / conveyor
  • ROULEMENT DE ROUE FOLLE OK/ TENDEUR DE CHAÎNE SOUS CHÂSSIS OK / CHAÎNE ENTRAÎNEMENTS A RETENDRE / PALPEUR DE CONVOYEUR MANQUANT
  • PoorIL MANQUE LE GUIDE
  • FairTOLE DE FOND 50% DUSURE/ CHAINE A BARREAU 50% DUSURE / TOLE DE CHUTE A 50% DUSURE /
  • FairBAVETTE OK/CHARNIÈRE H.S.
  • PoorFUITE A VERIFIER
  • GoodOK
  • GoodOK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone