Currently 17738 machines for sale
Quick Search

Used Asphalt Pavers for Sale

Are you interested in enhancing your asphalt paving projects with a sturdy, economical solution you can rely on every day? We understand the tight schedules and heavy demands of the asphalt paving industry. That’s why we have a vast inventory with some of the most durable paving solutions from Caterpillar and dozens of other manufacturers. Sign up to receive an email alert when the piece of equipment you’re looking for becomes available.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Asphalt pavers
x
147 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
Carlson EZIV SCREED, 38,5002017
Shelby Twp., MI
1,450 h Conditions

See Details
Weiler P395, 235,0002022
Greensboro, NC
1,516 h Conditionspower assisted drivewashdown tankultra low sulfur diesel fuelscreed heating system - electricalscreed, extensions - hydraulic

See Details
CAT AP1055F, 210,3602019
Clifton Park, NY
4,390 hlighting, night pavingpower assisted drivescreed extensions - height control - manualscreed, end gate - heatedpush roller - truck hitch

See Details
Blaw-Knox PF115.1, 29,5001992
Sulphur Springs, TX
1,471 h Conditionsscreed heating system - fuelscreed extensions - slope control - powerscreed, extensions - hydraulic

See Details
CAT AP650B, 51,5002000
Novi, MI
11,847 h Conditionslightingbeaconpush rollerscreed, electrical heating systemscreed, extendable

See Details
CAT PM620, 420,0002017
Kent, WA
678 h

See Details
CAT AP1055, 598,0002023
Hugo, MN
971 h Customer Value Agreement

See Details
Weiler P65, 76,5002021
Enroute, MI
716 h Conditionslighting, night pavingfeeder sensorsepa labelgeneratorscreed heating system - electrical

See Details
CAT CB7-02, 154,4002023
Wichita, KS
173 h Conditionsemissions level - japan - step 4 finalemissions level - epa - epa tier 4femissions level - eu - eu stage vlightingrops - open

See Details
Weiler E2850, 325,0002015
Albuquerque, NM
3,093 h Conditions

See Details
CAT CB1.7, 32,5002021
Point Roberts, WA
220 h

See Details
CAT AP555E, 47,0002012
Salt Lake City, UT
6,206 h

See Details
CAT AP-650B, 35,0002001
Billings, MT
3,905 h Conditions

See Details
CAT AP1000E, 129,3412012
Mesa, AZ
3,815 hcrown control - powerscreed extensions - height control - powerscreed extensions - slope control - power

See Details
LeeBoy 8510E, 160,0002018
Garner, NC
735 h Conditions

See Details
Mauldin 1860, 141,1102020
Ephrata, PA
1,416 h Conditionslightingultra low sulfur diesel fuelepa labelbeaconscreed, electrical heating system

See Details
Weiler E2850, 199,8002017
Austell, GA
5,221 h Conditionslightingultra low sulfur diesel fuelepa labelpush rolleraux fuel tank

See Details
Weiler P385B, 72,5002018
Call Foley, KS
3,577 h Conditions

See Details
Volvo DD120C, 72,0002018
Seattle, WA
805 h

See Details
CAT CB66B, 178,4002018
Yakima, WA
515 h

See Details
Weiler P385B, 48,0002018
FL
4,802 hlighting, night pavingpower assisted drive

See Details
Volvo DD120C, 72,0002018
Seattle, WA
805 h

See Details
Volvo DD120C, 72,0002018
Seattle, WA
625 h

See Details
CAT CB10, 139,9002021
Seattle, WA
637 h

See Details
Show more results

Asphalt pavers