Currently 17739 machines for sale
Quick Search

Used Paving Equipment for Sale

With the right paving solution, you can keep your operations cost-effective without needing to sacrifice performance and productivity. We make it easy to find the right solution. If you need a heavy paving machine for your next roadwork project, the Cat® dealer network has a wide selection of products. Our dealers are constantly updating their inventory with used paving equipment, so your nearby location may have just the solution you’re looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Asphalt Equipment
x
231 Search results for "Current filter"
Displaying: 193 - 216 Sort by: 
Weiler P385A, 90,8932016
Candiac, QC
2,780 h Conditions

See Details
CAT PM6202018
Rubano
3,429 h

See Details
CAT AP255E, 173,2772017
Winnipeg, MB
407 h Conditionsproduct linkscreed, electrical heating systemscreed, extendablegenerator system

See Details
CAT PM62020183,988 h

See Details
CAT PM62020183,988 h

See Details
Bitelli SF200, 93,8342003
Madrid
12,000 h

See Details
CAT AP1055D, 32,2852006
Trois-riveres, QC
10,893 h Conditionsscreed, ventilation systemwand

See Details
CAT AP1000B, 16,5791998
Cambridge, ON
6,800 h Specificationslighting

See Details
CAT AP1000D, 59,7712006
Candiac, QC
10,497 h Conditionsbeaconpush rollerscreed, extendablegenerator systempower crown control

See Details
Mauldin 1750-C, 83,6212015
Pointe-claire, QC
3,208 h Conditionsscreed heating system - electricalscreed type, hydraulicscreed, extensions - hydraulicscreed, wandthickness controls, manual

See Details
CAT AP500E, 131,6852011
Point-claire, QC
1,004 h Conditionslightingproduct linkultra low sulfur diesel fuelce platefire extinguisher

See Details
CAT AP1000E, 110,6712012
Hamilton, ON
6,544 h Conditionslighting

See Details
CAT AP300F, 92,1412020
Chesterfield
2,677 h

See Details
CAT BG2455C, 22,6141999
Winnipeg, MB
11,938 h Conditionslightingscreed, extendabletruck hitch

See Details
CAT PM310, 191,9342019
Quimper, 29
1,358 hce plateepa labelfire extinguisherultra low sulfur diesel fuellighting

See Details
CAT RR250, 23,0501992
Candiac, QC
12,927 h Conditionslighting

See Details
CAT AP355F, 170,6082020
Moissy Cramayel, 77
959 h Conditionsce platebeaconscreed, std

See Details
CAT BB73020076,374 h

See Details
CAT AP655FLRC, 245,0002016
Yangon
1,745 h Rebuild

See Details
Roadtec MTV1100EX, 154,5002019
Newcastle, NSW
1,400 h Conditionslightingbeaconfire extinguisher

See Details
CAT PM-201, 289,0002010
Cd. Obregon
6,100 hlightingbeacon

See Details
CAT AP-1055D, 290,0002010
Tijuana
5,400 hcontrols, non contacting grade (sonic)push rollerscreed, electrical heating systemscreed, extendableaugers, vertically adjustable

See Details
ASPHALT EQUIP. MFG. SPL110, 525,0002013
Cananea
1,000 h

See Details
CAT AP355FLRC, 218,0002017
Cd. Obregon
1,500 hbeaconpush rollerscreed, electrical heating systemscreed, extendablecontrols, non contacting feeder (sonic)

See Details
Show more results

Asphalt Equipment