Currently 17656 machines for sale
Quick Search

Used Paving Equipment for Sale

With the right paving solution, you can keep your operations cost-effective without needing to sacrifice performance and productivity. We make it easy to find the right solution. If you need a heavy paving machine for your next roadwork project, the Cat® dealer network has a wide selection of products. Our dealers are constantly updating their inventory with used paving equipment, so your nearby location may have just the solution you’re looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Asphalt Equipment
x
230 Search results for "Current filter"
Displaying: 121 - 144 Sort by: 
Crafco SS250, 81,8752023
Salt Lake City, UT
67 h

See Details
CAT AP555, 534,9552022
Salt Lake City, UT
420 h

See Details
CAT AP-1055D, 112,0002009
MT
7,700 h

See Details
Weiler P195-001, 170,0002022
Salt Lake City, UT
304 h

See Details
Bomag BW170D, 15,0001980
Lewistown, MT
5,153 h

See Details
Crafco SS250 W/CM, 82,0002022
Salt Lake City, UT
362 h

See Details
CASE DV26, 23,5002017
Tulsa, OK
986 h

See Details
CAT PM-622, 495,0002020
Montgomery, AL
1,929 h Conditions

See Details
CAT AP-1055, 220,0002017
Meridian, ID
6,537 h

See Details
CAT AP555, 534,9552023
Salt Lake City, UT
381 h

See Details
CAT AP1000F, 267,0002016
Montgomery, AL
2,429 h Conditionslighting, night pavingpush roller - truck hitchscreed, grade controlscreed, slope controlaugers, vertically adjustable

See Details
CAT RM400, 602,7602021
El Paso, TX
1,049 h Conditionsropsmirrors

See Details
Weiler P65, 118,0002020
Chico, CA
194 h

See Details
CAT PM622, 363,0002019
East Dundee, IL
1,993 h Conditionscab, nonehandlever steerlighting

See Details
Weiler P65, 73,1502022
East Dundee, IL
1,127 h Conditionslighting, night pavingpower assisted drivescreed heating systemscreed, extensions

See Details
CAT PM825, 499,0002018
Oklahoma City, OK
2,093 h

See Details
Crafco SS250 W/CM, 79,0002022
Salina, UT
775 h

See Details
Crafco PATCHER IV, 104,0002023
Salt Lake City, UT
290 h

See Details
CAT CP56B, 130,2002018
Brownfield, TX
3,713 hguard, transmission

See Details
CAT PM622, 432,0002016
Bensalem, NJ
627 h Conditionsbeacondischarge conveyorproduct linklightingultra low sulfur diesel fuel

See Details
CAT CS44B, 118,8002017
Amarillo, TX
2,081 h

See Details
E.D. ETNYRE DIST 2000, 225,0002023
Hurricane, UT
534 h

See Details
Weiler E2850C, 786,0002022
Salt Lake City, UT
1,292 h

See Details
Crafco SS250 W/CM, 105,0002023
Salina, UT
1 h

See Details
Show more results

Asphalt Equipment