Currently 17739 machines for sale
Quick Search

Used Paving Equipment for Sale

With the right paving solution, you can keep your operations cost-effective without needing to sacrifice performance and productivity. We make it easy to find the right solution. If you need a heavy paving machine for your next roadwork project, the Cat® dealer network has a wide selection of products. Our dealers are constantly updating their inventory with used paving equipment, so your nearby location may have just the solution you’re looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Asphalt Equipment
x
228 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
CAT CB10, 139,9002021
Seattle, WA
637 h

See Details
CAT PM31202, 425,0002019
Piscataway, NJ
360 h Conditionsepa labelultra low sulfur diesel fuelmirrorsbeaconce plate

See Details
Volvo PF6110, 47,5002008
Monroe, NJ
2,434 h Conditionslightingfire extinguisherbeaconcontrols, non contacting grade (sonic)push roller

See Details
CAT PM822, 419,9002018
Mount Vernon, WA
3,001 h Conditions

See Details
CAT CB13, 158,5002019
Fife, WA
823 h

See Details
CAT AP1055F, 375,0002016
Corpus Christi, TX
4,024 h Conditionslightingproduct linkepa labelce platecontrols, non contacting grade (sonic)

See Details
CAT AP800 ASPHALT PLANER, 6,5531992
Tonawanda, NY
1 h

See Details
CAT RM500B2018
Austin, TX
3,192 herops

See Details
CAT CS44B, 118,0002019
Tukwila, WA
501 h

See Details
CAT CS44B, 107,2002018
Fife, WA
897 h

See Details
CAT RM500B, 425,8502015
Hilton Head, SC
2,798 h Conditions Protectionlightingproduct linkeropsbeacon

See Details
Volvo P7110_VO, 38,1862016
Milford, MA
5,582 hlightingultra low sulfur diesel fuelfire extinguisherbeaconpush roller

See Details
CAT CP56B, 140,2002015
Great Falls, MT
4,756 h Specifications

See Details
CAT CP68B, 146,8002016
Williston, ND
2,967 h

See Details
CAT CS44B, 118,7002019
Mount Vernon, WA
539 h

See Details
CAT CP44, 96,3002015
Great Falls, MT
1,132 h

See Details
CAT PM825, 499,9002018
Fife, WA
3,218 h

See Details
CAT CS44B, 234,0952023
Cheyenne, WY
238 h

See Details
MultiQuip MVC82VHW, 9002016
Tukwila, WA

See Details
CAT BG-2455D, 14,1072005
North Syracuse, NY
8,256 h Conditionslighting, night pavingwashdown tankaugers, vertically adjustablescreed type, hydraulic - rear extensionsfeeder sensors

See Details
CAT CP56B, 141,9002013
Billings, MT
3,970 h Specifications

See Details
CAT RM500B2016
Longview, TX
2,925 h

See Details
CAT CB10, 129,6002020
Yakima, WA
980 h

See Details
CAT CS56, 333,3482023
Casper, WY
167 hguard, transmission

See Details
Show more results

Asphalt Equipment