Currently 17604 machines for sale
Quick Search

Used Paving Equipment for Sale

With the right paving solution, you can keep your operations cost-effective without needing to sacrifice performance and productivity. We make it easy to find the right solution. If you need a heavy paving machine for your next roadwork project, the Cat® dealer network has a wide selection of products. Our dealers are constantly updating their inventory with used paving equipment, so your nearby location may have just the solution you’re looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Asphalt Equipment
x
229 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
Hamm HD120, 50,0002016
Syracuse, NY
3,543 h Conditionslightingultra low sulfur diesel fuelbeacon

See Details
Hamm HD120, 57,1432016
Syracuse, NY
4,485 h Conditionslightingultra low sulfur diesel fuelbeacon

See Details
CAT PC205, 4,9002010
Shakopee, MN
1,000 h

See Details
CAT AP1055F, 194,8242018
Mesa, AZ
4,950 h Conditionslightingproduct linkultra low sulfur diesel fuelepa labelce plate

See Details
Vögele AMERICA SUPER 1700, 105,5002019
Monroe, NJ
3,172 h Conditionspower assisted drivescreed, end gate - heatedscreed, grade controlscreed, slope controlaugers, vertically adjustable

See Details
Weiler P385B, 76,0002016
Bloomingburg, ND
2,393 hpush roller

See Details
E.D. ETNYRE CHIP SPRDR, 385,0002023
Salt Lake City, UT
244 h

See Details
CAT CB16, 346,2502023
Rock Springs, WY
692 hair conditioner

See Details
Carlson EZIV SCREED, 38,5002017
Shelby Twp., MI
1,450 h Conditions

See Details
CAT CB24B, 46,0002018
City Of Industry, CA
783 hrops - folding

See Details
Weiler E2850, 350,0002012
Spanish Fort, AL
4,674 h Conditionslighting

See Details
Weiler P395, 235,0002022
Greensboro, NC
1,516 h Conditionspower assisted drivewashdown tankultra low sulfur diesel fuelscreed heating system - electricalscreed, extensions - hydraulic

See Details
CAT AP1055F, 206,8032019
Clifton Park, NY
4,390 hlighting, night pavingpower assisted drivescreed extensions - height control - manualscreed, end gate - heatedpush roller - truck hitch

See Details
Blaw-Knox PF115.1, 29,5001992
Sulphur Springs, TX
1,471 h Conditionsscreed heating system - fuelscreed extensions - slope control - powerscreed, extensions - hydraulic

See Details
CAT AP650B, 51,5002000
Novi, MI
11,847 h Conditionslightingbeaconpush rollerscreed, electrical heating systemscreed, extendable

See Details
CAT PM620, 420,0002017
Kent, WA
675 h

See Details
CAT AP1055-07, 598,0002023
Bloomington, MN
967 h Customer Value Agreement

See Details
CAT CB24B, 42,0002018
Fresno, CA
977 h Conditionsrops - folding

See Details
Weiler P65, 76,5002021
Enroute, MI
716 h Conditionslighting, night pavingfeeder sensorsepa labelgeneratorscreed heating system - electrical

See Details
CAT CB1.7, 55,0002019
Williston, ND
61 h

See Details
Weiler E2850, 325,0002015
Albuquerque, NM
3,093 h Conditions

See Details
CAT AP1055D, 63,8592006
Mesa, AZ
4,725 h Conditionscrown control - powerscreed extensions - height control - powerscreed extensions - slope control - power

See Details
Wirtgen W2100, 210,0002010
Grand Rapids, MI
5,196 h Conditions

See Details
CAT AP-650B, 35,0002001
Billings, MT
3,905 h Conditions

See Details
Show more results

Asphalt Equipment