Currently 17759 machines for sale
Quick Search

Used Asphalt Milling Machines for Sale

If you’re in the market for a milling equipment replacement, you could find the ideal match at a Cat® dealer near you. We understand that there’s a high demand for used asphalt milling machines in the industry. That's why Cat Used is a hub for reliable equipment manufactured by Caterpillar and other trusted manufacturers. Whatever equipment model, year, type or location you have in mind, we’ll be there to make your search as efficient as possible.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Asphalt cold milling machines
x
30 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT PC205, 4,9002010
Shakopee, MN
1,000 h

See Details
CAT PM31202, 425,0002019
Piscataway, NJ
360 h Conditionsepa labelultra low sulfur diesel fuelmirrorsbeaconce plate

See Details
CAT AP800 ASPHALT PLANER, 6,5531992
Tonawanda, NY
1 h

See Details
CAT PC305, 16,0002019
Shakopee, MN
50 h

See Details
CAT PM622, 565,0002017
Richmond, VA
1,074 h Specificationsengine

See Details
Wirtgen W1200F, 152,2502005
Bismarck, ND
3,103 hlightingbeaconmill rotormilling chamber

See Details
CAT PM822, 1,006,1752023
Salt Lake City, UT
152 h

See Details
CAT PM825, 449,9002018
Rochester, MN
1,964 h Conditions Special Offers Customer Value Agreement

See Details
CAT PM-622, 495,0002020
Montgomery, AL
1,929 h Conditions

See Details
CAT PM622, 363,0002019
East Dundee, IL
1,993 h Conditionscab, nonehandlever steerlighting

See Details
CAT PM 825, 579,0002019
Newington, CT
1,890 h Specifications

See Details
CAT PM312, 343,5002021
Salt Lake City, UT
557 hcontrol, gradecontrol, slope

See Details
CAT PM3132021394 h Cat Certified Used

See Details
CAT PM6202018
Rubano
3,429 h

See Details
CAT PM62020183,988 h

See Details
CAT PM313LRC2018
Guatemala
2,946 h

See Details
CAT PM62020173,941 h

See Details
CAT PM6202018
Rubano
3,429 h

See Details
CAT PM6202018
Rubano
2,742 h

See Details
CAT PM6202018
Rubano
2,742 h

See Details
CAT PM3132021404 h

See Details
Show more results

Asphalt cold milling machines