Volvo A20

Volvo A20

Price
22,749 USD
Year
1989
Working hours
23500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo A20
CategoryArticulated Dump Trucks (ADTs)
Serial Number1899
Unit Number22040648
Catalog NumberCU4351432
Manufacturing Year1989
Hours23500 h
CountryFrance
LocationMulhouse / Wittelsheim, 68
Pricing
Price Excluding Tax$22,749
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
SIDE BOARDSSIDE BOARDS
BED, STANDARDBED, STANDARD
Additional InformationBED, STANDARD
EROPS
SIDE BOARDS
Conditions
Good
Fair
Poor
  • gauges, operator station, console
  • comments, misc. repairs, general remarks
  • truck body
  • tires
gauges, operator station, console
  • Poor
comments, misc. repairs, general remarks
  • FR-15
truck body
  • Fond de benne usé.
tires
  • 20% bons à lavant et 80% bons à larrière.
  • 18.00R25 à lavant et 20.5R25 sur larrière.
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMICHELINNo
Left FrontMICHELINNo
Left RearMICHELINNo
Right CenterMICHELINYes
Right FrontMICHELINNo
Right RearMICHELINNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone