ACKERMAN (SWEDEN) 745C

Construction and Mining Equipment ACKERMAN (SWEDEN) 745C

Price
On Request
Year
2015
Working hours
3179 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand ACKERMAN (SWEDEN) 745C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFK00892
Unit NumberTFK00892
Catalog NumberCU4329781
Manufacturing Year2015
Hours3179 h
CountryGermany
LocationMülheim-kärlich
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationENGINEPOWER: 518 HP
OPERATING WEIGHT: 33.4 T
TIRES CONDITION FRONT LEFT: 70 %
TIRES CONDITION FRONT RIGHT: 70 %
TIRES CONDITION MIDDLE LEFT: 70 %
TIRES CONDITION MIDDLE RIGHT: 70 %
TIRES CONDITION REAR LEFT: 70 %
TIRES CONDITION REAR RIGHT: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Christof Decker
Germany
Telephone:+49 2630 941923
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone