Euclid-Hitachi R-190

Euclid-Hitachi R-190

Price
33,871 USD
Year
1992
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandEuclid-Hitachi R-190
CategoryArticulated Dump Trucks (ADTs)
Serial Number335SDD74699
Catalog NumberCU4306858
Manufacturing Year1992
CountryCanada
LocationFraser Lake, BC
Pricing
Price Excluding Tax$33,871
Tax-
Price Including Tax-
Features
Additional InformationCONTACT BRIAN MAGRATH ... 250-612-7490 FOR MORE INFO
MACHINE IS LOCATED AT ENDAKO MINE, FRASER LAKE, BC
REPAIR RECORDS AVAILABLE
RUNNING UNIT
TIRES: FR 50% RRO 25% RRI 15% LRI 15% LRO 10% LF 35%
37.00R57
TRUCK COMES WITH SPARE PARTS 3 TO CHOOSE FROM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone