Euclid-Hitachi R-190

Euclid-Hitachi R-190

Price
33,816 USD
Year
1995
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandEuclid-Hitachi R-190
CategoryArticulated Dump Trucks (ADTs)
Serial Number339SDD74956
Catalog NumberCU4306866
Manufacturing Year1995
CountryCanada
LocationFraser Lake, BC
Pricing
Price Excluding Tax$33,816
Tax-
Price Including Tax-
Features
Additional Information37.00R57
CONTACT BRIAN MAGRATH @ 250-612-7490 FOR MORE INFO
RUNNING UNIT
TRUCK COMES WITH SPARE PARTS 3 TO CHOOSE FROM
MACHINE IS LOCATED AT ENDAKO MINE, FRASER LAKE, BC
REPAIR RECORDS AVAILABLE
TIRES: FR 45% RRO 10% RRI 5% LRI 5% LRO 20% LF 50%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone