Caterpillar 793F

Caterpillar 793F

Prezzo
su richiesta
Anno
2011
Ore di utilizzo
10036 h
E-mail x
Name

Indirizzo e-mail:*

Indirizzo e-mail dell'amico:*

Messaggio:

Informazioni base
MarcaCaterpillar 793F
CategoriaDumpers articolati
Numero di serieSSP00316
N. stockPR10004
Numero di catalogoCU4358942
Anno di costruzione2011
Ore di utilizzo10036 h
PaeseStati Uniti d'America
Ubicazione della macchinaMesa, AZ
Prezzo
Prezzo (IVA esclusa)su richiesta
IVA-
Prezzo (IVA inclusa)-
Features
Altre informazioni***PRICING ON REQUEST*****MUST BE SOLD IN 4 TRUCK PACKAGE**Specifications:Cat Certified Power Train Plus RebuildsCat Remanufactured Gen II C175-16 engines (2,650 gross/2,478 net HP)Engines are USA Tier 2, however, are NOT for use in the USA (export only) Extended life wheel stations (for use in downhill hauling applications)Retarding package (for use in downhill hauling applications)Large volume fuel tanksFast fill service center (clustered fast -fill connections for implement oil, steering oil, transmission oil, engine oil and coolant. Wiggins ports)Brake wear indictorsMuffler exhaust (not body exhaust)Standard rear axle filtrationHID lighting (6 HID lamps in the high beam, in fender and bumper, and reversing options, and 4 halogen headlamps in low beam positions, in fender and bumper)Digital payload display (external digital display of VIMS payload, located left and right hand sides of cab)Cold weather starter (240V engine coolant and oil heater)Fixed (non-powered) ladderSL-V grease injector (provides higher injection pressure at low temperatures, and, double the target life of SL-1)Standard cab arrangement29” X 57” rims inspected; components (flanges, beadseats, lock rings, etc.) replaced as needed.Does not include tires or beds
Manda un'offerta
Tutto fatto!

La tua offerta è stata inoltrata con successo. Il venditore sarà in contatto presto!

messaggio al venditore
EMPIRE MACHINERYVedi inventarioSitowebSeleziona contatto
Used Equipment Staff
Telefono:+1 480 633 4100
Commenti
Nome:Azienda:E-mail:Telefono Aziendale:Città:Paese:
Risposta del venditore:via e-mailtelefonicamente